text.skipToContent text.skipToNavigation

TPS55386EVM-363

TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module

$25.00

Features

  • 12 V +10% /-20% input range
  • 5.0 V and 3.3 V fixed output voltage, adjustable with resistor change
  • 3Adc Steady State Output Current (3A Peak)
  • 600kHz switching frequency (Fixed by TPS55386)
  • Internal switching MOSFET and external Rectifier Diode
  • Double Sided 2 Active Layer PCB with all components on top side (Test Point signals routed oninternal layers)
  • Active Converter area of less than 2.5 square inch < 1.15 X 2.15
  • Convenient test points for probing switching waveforms and non-invasive loop response testing

Texas Instruments  TPS55386EVM-363

The TPS55383EVM-363 evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0V and 3.3V output at up to 3A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS55386 600kHz Dual Non-Synchronous Buck Converter with integral high-side FET. TPS55386EVM-363 is designed to use a regulated 12V (+10% /-20%) bus to produce two regulated power rails, 5.0V and 3.3V at up to 3A of load current each. TPS55386EVM-363 is designed to demonstrate the TPS55386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS55386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.