TPS563200EVM-652

text.skipToContent text.skipToNavigation

TPS563200EVM-652

TPS563200 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

$49.00

Features

  • D-CAP2™ Mode Control 650-kHz Switching - Wide Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Integrated 68-mΩ (High Side) and 39-mΩ (Low Side) FETs
  • Advanced Eco-mode™ for High Efficiency at Light Load
  • Pre-Biased Soft Start
  • Cycle-By-Cycle Hiccup Over-current Limit
  • OVP, UVLO and TSD Protections (non-latch)
  • Fixed Soft Start: 1 ms

Texas Instruments  TPS563200EVM-652

The TPS563200 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563200 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563200 operates in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS56320EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3A load current.