Features for the TPS568215EVM-762
- 4.5 V to 17 V input voltage
- Selectable switching frequency, 1.2 MHz operation pre-set
- Selectable current limit, 8 A output current pre-set
- Selectable DCM/FCCM operation, FCCM pre-set
- DCAP3 topology
Description for the TPS568215EVM-762
TPS568215EVM-762 is an 8 A synchronous converter evaluation module (EVM). The EVM generates a 1.2 V output voltage from a nominal 12 V input. The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V. The circuit is set upfor default operation frequency of 1.2 MHz.