text.skipToContent text.skipToNavigation

TPS56921EVM-188

TPS56921 Synchronous Step-Down Converter Evaluation Module

$25.00

Features

  • 500 kHz Fsw
  • 4.5V to 17V input voltage range
  • 1.1 V @ 9 A max output
  • I2C interface
  • Current mode control

Texas Instruments  TPS56921EVM-188

The Texas Instruments TPS56921EVM-188 evaluation module (EVM) helps designers evaluate the performance of the TPS56921 Synchronous Step-Down SWIFT™ Converter with VID Control. The EVM accepts a 4.5V to 17V input and delivers a 1.1V, 9A maximum output. An I2C interface is available for output voltage scaling.