TPS56C215EVM-762

text.skipToContent text.skipToNavigation

TPS56C215EVM-762

TPS56C215 12A Synchronous Step-Down Converter Evaluation Module

$49.00

Features

  • 4.5 V to 17 V input voltage
  • Selectable switching frequency, 1.2 MHz operation pre-set
  • Selectable current limit, 12 A output current pre-set
  • Selectable DCM/FCCM operation, FCCM pre-set
  • DCAP2 topology

Texas Instruments  TPS56C215EVM-762

The TPS56C215EVM-762 is a 12 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage froma a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set up for default operation of 1.2 MHz per phase.