Features for the TPS57160-Q1EVM
- Meets the CISPR25 EMC Standard for automotive component EMC testing
- 9V to 16V Input Voltage Range
- 5V Output Voltage
- Output Currents up to 1A
Description for the TPS57160-Q1EVM
The TPS57160-Q1EVM is optimized to meet the CISPR25 EMC Standard for automotive components. It requires an input voltage between 9V and 16V and will provide an output voltage of 5V at 1A. The layout has been designed to reduce emissions to levels deemed acceptable by the aforementioned standard. The EVM features the TPS57160-Q1 step-down DC/DC converter which is a wide input voltage (3.5V – 60V) 1.5A capable power device.