text.skipToContent text.skipToNavigation

TPS60110EVM-132

3 battery cells/1 Li-Ion cell to 5.0V, 300mA zero ripple charge pump EVM

$49.00

Features

  • Input Voltage: 2.7V to 5.4V
  • Output Voltage: 5.0V
  • Output Current: 300mA or 150mA

Texas Instruments  TPS60110EVM-132

Evaluation Module for the low ripple charge pump TPS60110. This EVM includes a tested board with a users guide (SLVU016) that contains the schematic, artwork and BOM. An application report about the TPS6010x and TPS6011x Charge Pumps (SLVA070) as well as the datasheet of the TPS60110 (SLVS215) is also included. Please make sure however that you always download the latest datasheet.