TPS60130EVM-143

text.skipToContent text.skipToNavigation

TPS60130EVM-143

3 battery cells/1 Li-Ion cell to 5.0V, 300mA high efficiency charge pump EVM

$49.00

Features

  • Input voltage: 2.7V to 5.4V
  • Output voltage: 5V +/- 4%
  • Maximum output current: 300mA (input voltage 3V to 5.4V)

With few changes it can also be used for the other devices of the TPS6013x family.

Texas Instruments  TPS60130EVM-143

The TPS60130EVM-143 is an evaluation tool for the high-efficiency charge pump TPS60130. The development tool includes a tested evalutation module (EVM), a design guide (SLVU022) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. There is also the datasheet of the TPS60130 included, but please make sure that you download the latest version.

Additional Requirements
The only necessity to use the EVM is a power source, either a DC source or a battery pack with three NiCd, NiMH or alcaline battery cells.