text.skipToContent text.skipToNavigation

TPS60150EVM-359

TPS60150EVM-359 Evaluation Module

$25.00

Features

  • 2.7V to 5.5 Input Voltage Range
  • Fixed output voltage of 5.0V
  • X2 Charge Pump
  • 1.5 MHz Charge Pump Frequency
  • Maximum Output Current: 150mA
  • Less than 290µA Quiescent Current at no load condition (Skip mode)
  • Hardware En/Disable Function
  • Built-in Soft Start
  • Thermal and Over Current Protection

Texas Instruments  TPS60150EVM-359

The TPS60150EVM-359 facilitates evaluation of the TPS60150 150mA Charge Pump.