TPS60302EVM-170

text.skipToContent text.skipToNavigation

TPS60302EVM-170

Boost: High Efficiency Charge Pump

$49.00

Features

  • Input Voltage: 0.9 V to 1.8 V
  • Ouput Voltage: 3.3 V +/- 4 %
  • Output Current: up to 20 mA
  • Push-Pull power good output

The TPS60302EVM-170 can also be used to evaluate the other devices of the TPS6030x family. The only change that is requied is to replace the TPS60302 with the appropriate device.

Texas Instruments  TPS60302EVM-170

The TPS60302EVM-170 is an evaluation tool for the 20mA single cell charge pump TPS60302. With 0.9V to 1.8V input, it delivers a regulated output voltage of 3.3V with up to 20mA of output current. The TPS60302EVM-170 can also be used to evaluate the other devices of the TPS6030x family. The only change that is requied is to replace the TPS60302 with the appropriate device.