text.skipToContent text.skipToNavigation

TPS61016EVM-157

Fixed 3.3-V High-Efficiency Boost Converter

$49.00

Features

  • Input Voltage: 0.8 V to 3.6 V
  • Output Voltage: Adjustable from 1.5 V to 3.3 V
  • Output Current: 100mA from 0.9 V input voltage, 250 mA from 1.8 V input voltage

Texas Instruments  TPS61016EVM-157

The Texas Instruments TPS6101x evaluation modules (EVM) helps designers evaluate the different operating modes and the performance of high-efficiency boost converters. If any other output voltage is to be evaluated, the TPS61010 adjustable version can be set up to provide an output voltage between 1.5 V and 3.3 V. Only the feedback resistor divider has to be adjusted. Also, other fixed output voltage versions of the devices can be easily evaluated using the EVM. The TPS6101x has an input voltage range between 0.9 V and VO. The maximum output current is at least 100 mA depending on the input voltage.