Features for the TPS61021EVM-723
- 0.9-3.6V input voltage range
- Up to 90% efficiency at VIN = 2.4V, VOUT = 3.3V, and IOUT = 1.5A
- 2.0-MHz Switching Frequency
- 30-µA Quiescent Current
- True disconnection between input and Output during shut down
Description for the TPS61021EVM-723
The TPS61021A provides a power supply solution for portable devices and IoT devices powered by alkaline battery or LiMn battery. The TPS61021A supports up to 1.5A load current from a battery discharged as low as 1.8V. The TPS61021A operates at a regulated 2.0-MHz switching frequency and enters power-save mode operating at light load currents to maintain high efficiency over the entire load current range. During shutdown, the load is completely disconnected from the battery.