text.skipToContent text.skipToNavigation

TPS61030EVM-208

TPS61030 Evaluation Module

$49.00

Features

Texas Instruments  TPS61030EVM-208

The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to supply other output voltages by simply changing the feedback resistor divider.