text.skipToContent text.skipToNavigation

TPS61045EVM-231

TPS61045 Evaluation Module

$49.00

Features

Texas Instruments  TPS61045EVM-231

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM may be modified to supply higher or lower output voltages.