TPS61046EVM-682 TPS61046 28V Boost Converter in WCSP Package Evaluation Module angled board image

TPS61046EVM-682

TPS61046 28V Boost Converter in WCSP Package Evaluation Module

Pricing

Qty Price
+

Features for the TPS61046EVM-682

  • 12V boost converter for PMOLED panel
  • 12 mm² solution size for 12V output power
  • Output Short circuit protection
  • Output over voltage protection

 

Description for the TPS61046EVM-682

This EVM is used to evaluate the 28V boost converter TPS61046, which is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel. There are two TPS61046 evaluation circuits in the EVM: one is adjustable VOUT version in which the VOUT can be changed by feedback resistor and the inductor support full output current capability of TPS61046; the other is fixed VOUT version to show the minimum solution size, where the FB pin is connect to VIN directly and a 0805 package inductor is selected.

Pricing

Qty Price
+