TPS61050EVM-215

text.skipToContent text.skipToNavigation

TPS61050EVM-215

TPS61050 Evaluation Module

$49.00

Features

  • Four Operational Modes
    • Torch and Flash up to ILED = 1200 mA
    • Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
    • Shutdown: 0.3 μA (typ)
  • Total Solution Circuit Area <  25 mm²
  • Up to 96% Efficiency
  • I²C-Compatible Interface up to 400 kbps
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input (TPS61050)
  • Hardware Voltage Mode Selection Input (TPS61052)
  • Integrated ADC for LED VF Monitoring
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection
  • Available in a 12-Pin NanoFree™ (CSP) and 10-Pin QFN Packaging

Texas Instruments  TPS61050EVM-215

The TPS61050EVM-215 is an evaluation module for the TPS61050 1.2 A High Power White LED Driver with I²C Compatible Interface. The TPS61050 is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs.