text.skipToContent text.skipToNavigation

TPS61052EVM-269

TPS61052EVM-269 Evaluation Module

$49.00

Features

  • Four Operational Modes:
    • Torch and Flash up to ILED = 1200 mA
    • Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
    • Shutdown: 0.3 μA (typ)
  • Total Solution Circuit Area < 25 mm²
  • Up to 96% Efficiency
  • I²C-Compatible Interface up to 400 kbps
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input (TPS61050)
  • Hardware Voltage Mode Selection Input
  • Integrated ADC for LED VF Monitoring
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection

Texas Instruments  TPS61052EVM-269

The TPS61052EVM-269 facilitates evaluation of the TPS61052 1.2A high power white LED driver in the BGA (YZG) package.

The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2 MHz switching frequency allows the use of small and low profile 2.2 μH inductors. To optimize overall efficiency, the device operates with only a 250 mV LED feedback voltage.

The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage (refer to TPS61052).