TPS61054EVM-350

text.skipToContent text.skipToNavigation

TPS61054EVM-350

TPS61054EVM-350 Evaluation Module

$49.00

Features

  • Four Operational Modes
    • Torch and Flash up to ILED = 700mA
    • Voltage-Regulated Boost Converter: 5.0V
    • Shutdown: 0.3µA (typical)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection

Texas Instruments  TPS61054EVM-350

The TPS61054EVM-350 facilitates evaluation of the TPS61054 700mA High Power White LED Driver with standard Logic Interface in the chipscale (YZG) package.