Features for the TPS61070EVM-062
The development tool includes:
- A TPS61070EVM-062 evaluation module with a TPS61070DDC IC
- A user's guide (SLVU106) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6107x family of devices (SLVS510)
Description for the TPS61070EVM-062
The TPS61070EVM-062 is an evaluation tool for the TPS61070 inductive step-up converter IC. The TPS61070 integrated boost converter can supply voltages up to 5.5V from an input of 0.9-V to 5.5-V and is packaged in a 6-pin thin SOT23. The TPS61070EVM-062 is set up to provide a 5-V output. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate the TPS61071. Please follow the instructions in the User's Guide of the EVM.