text.skipToContent text.skipToNavigation

TPS61085DGKR ACTIVE

18.5V, 2A, 650kHz / 1.2MHz Step-Up DC-DC Converter w/ Forced PWM Mode

Inventory: 16,422
 
Custom reel may be available

Download data sheet for TPS61085
  |   View additional information for TPS61085

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 2.3 V to 6 V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 650-kHz/1.2-MHz Selectable Switching Frequency
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP Package
  • 8-Pin TSSOP Package

Description

The TPS61085 is a high frequency, high efficiency DC-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

Qty Price
1-99 $1.44
100-249 $1.19
250-999 $0.85
1,000+ $0.64

Alternative carriers

Part number TPS61085DGKT
Package qty | Carrier 250 | SMALL T&R
Inventory 6,627
Qty | Price (USD) 1ku | $0.74