TPS61085EVM-355 TPS61085 Evaluation Module angled board image

TPS61085EVM-355

TPS61085 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61085EVM-355

2.3V to 6V Input Voltage Range18.5V Boost Converter With 2.0A Switch Current650kHz/1.2MHz Selectable Switching FrequencyAdjustable Soft-StartThermal ShutdownUndervoltage Lockout

Description for the TPS61085EVM-355

The TPS61085EVM-355 facilitates evaluation of the TPS61085 650kHz/1.2MHz, 18.5V step-up DC-DC converter. Supplied from an 2.3V to 6V input voltage, the EVM generates an output voltage of 12V with a maximum switch current of 2.0A minimum.

Pricing

Qty Price
+