TPS61086EVM-526

text.skipToContent text.skipToNavigation

TPS61086EVM-526

TPS61086EVM-526 Evaluation Module

$49.00

Features

  • 2.3 V to 6 V Input Voltage Range
  • 18.5 V Boost Converter With 2.0 A Switch Current
  • 650 kHz/1.2 MHz Selectable Switching Frequency
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout

Texas Instruments  TPS61086EVM-526

The TPS61086EVM-526 evaluation module is a fully assembled and tested circuit for evaluating the TPS61086 step-up DC/DC converter. The EVM operates from a 2.3V to 6V input voltage. It generates an output voltage of 12V with a switch current of 2A minimum.