TPS61087EVM-317

text.skipToContent text.skipToNavigation

TPS61087EVM-317

TPS61087 Evaluation Module

$49.00

Features

2.5 V to 6.0 V Input Voltage Range18.5 V Boost Converter with 3.2 A Switch Current650 kHz/1.2 MHz Selectable Switching FrequencyAdjustable Soft-StartThermal ShutdownUndervoltage Lockout

Texas Instruments  TPS61087EVM-317

The TPS61087EVM-317 facilitates evaluation of the TPS61087 high frequency, high efficiency DC/DC converter. The evaluation module accepts an input voltage of 2.5 V to 6 V and generates an output voltage of 15 V with a maximum switch current of 3.2 A minimum.