TPS61096EVM-787

text.skipToContent text.skipToNavigation

TPS61096EVM-787

Evaluation Board for TPS61096A 28-V Output Voltage Boost Converter with Ultra-Low Quiescent Current

$49.00

Features

  • 1 µA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Integrated power diode
  • Integrated level shifters
  • The evaluation board of the circuit is orderable

Texas Instruments  TPS61096EVM-787

The TPS61096EVM-787 is for evaluating the electric and thermal performance of the Ultra-Low quiescent current, high output voltage boost converter TPS61096A. The external components of the TPS61096EVM are selected to cover most of the nomal application conditions. These conponents can be modified based on the TPS61096A datasheet to meet special requirements.