Features for the TPS61097AEVM-073
- EVM allows access to the Input, Output and Control pins of the TPS61097A Device
- Components for complete operating solution, includes CIN, COUT, and Inductor
- VIN input voltage range: 0.9V to 5.5V
- Provides current output up to 100mA @ 3.3V
- Optimized device layout solution
Description for the TPS61097AEVM-073
The TPS61097AEVM-073 evaluation module (EVM) demonstrates the Texas Instruments TPS61097A-33 synchronous boost converter. The input voltage range of the TPS61097A-33 is 0.9 to 5.5 V, which allows the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery.