text.skipToContent text.skipToNavigation

TPS61140EVM-157

TPS61140EVM Evaluation Module

$49.00

Features

  • Input Voltage: 3 V to 6 V
  • Output Voltage: up to 27 V each (max)
  • Switch current Limit: 0.7 A (max)
  • Efficiency: 83% (max)
  • Built in Power Diode and Soft-start
  • Input to Output isolation
  • Over voltage & Short circuit protection
  • Built in 1.2 MHz fixed switching frequency
  • Up to 30 kHz dimming frequency
  • Package: 3x3 QFN-10

Texas Instruments  TPS61140EVM-157

The TPS61140EVM-157 is an evaluation tool for the TPS6114x family. This is a dual channel, single Inductor Boost Converter which is ideal for driving the OLED sub-display and white LED backlight for the LCD main display in clam shell phones.