TPS61163AEVM-564

text.skipToContent text.skipToNavigation

TPS61163AEVM-564

Dual-Channel WLED Drivers For Smart Phone Evaluation Module

$49.00

Features

  • Dual channel
  • Adaptive to a variety of load
  • Dimming supportive

Texas Instruments  TPS61163AEVM-564

The Texas Instruments TPS61162AEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61162A and TPS61163A, which are dual-channel 2WLED drivers providing highly integrated solutions for single-cell Li-ion battery powered smartphone backlight. The EVM is designed to operate from an input voltage source ranging from 2.7V-6.5V, and provides a 60mA maximum output current for dual-channel LEDs. For a single channel, there can be 4 to 12 LEDs in series due to customer’s application.