text.skipToContent text.skipToNavigation

TPS61169EVM

TPS61169EVM WLED Driver Evaluation Board

$49.00

Features

  • Single-channel WLED driver
  • Adaptive boost output for LED voltage

Texas Instruments  TPS61169EVM

The Texas Instruments TPS61169EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61169, which are WLED driver providing highly integrated solutions for single-cell Li-ion battery powered backlight for small and media form factor LCD display.  The EVM is designed to operate from an input voltage source ranging from 2.7V-5.5 V, and provides a 20mA output current for a single string LEDs.