TPS61170EVM-280 TPS61170 12V Input, 24V Output, 0.34A Evaluation Module angled board image

TPS61170EVM-280

TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

Pricing

Qty Price
+

Features for the TPS61170EVM-280

  • 3 V to 18 V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2 A Integrated Switch
  • 1.2 MHz Fixed Switching Frequency
  • Programmable reference voltage using PWM signal or Easyscale
  • Built-in Soft Start

Description for the TPS61170EVM-280

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.

Pricing

Qty Price
+