TPS61175EVM-326

text.skipToContent text.skipToNavigation

TPS61175EVM-326

TPS61175 12V Input, 24V Output, 1.2A Evaluation Module

$49.00

Features

  • 2.9-V to 18-V Input Voltage Range
  • 3A, 40V Internal Switch
  • High Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200-kHz to 2.2-MHz
  • Synchronous External Switching Frequency
  • User Defined Soft Start into Full Load
  • Skip-Switching Cycle for Output Regulation at Light Load

Texas Instruments  TPS61175EVM-326

The TPS61175EVM-326 facilitates evaluation of the TPS61175 3-A High Voltage Boost Converter IC.