TPS61175EVM-588

text.skipToContent text.skipToNavigation

TPS61175EVM-588

TPS61175 9V to 18V Input, 12V Output, SEPIC Evaluation Module

$49.00

Features

  • 2.9-V to 18-V Input Voltage Range
  • 3A, 40V Internal Switch
  • High Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200-kHz to 2.2-MHz
  • Synchronous External Switching Frequency
  • User Defined Soft-Start into Full Load
  • Skip-Switching Cycle for Output Regulation at Light Load

Texas Instruments  TPS61175EVM-588

The TPS61175EVM-588 evaluation module is a fully assembled and tested circuit for evaluating the TPS61175 high voltage boost converter in a split-rail SEPIC configuration.