TPS61176EVM-566

text.skipToContent text.skipToNavigation

TPS61176EVM-566

High Efficient 6-Channel WLED Driver Supporting Single-Cell Li-Ion Battery Input Evaluation Module

$49.00

Features

Multi-channel
Adaptive to a variety of load
Mixed mode dimming supportive

  • Multi-channel
  • Adaptive to a variety of load
  • Mixed mode dimming supportive

Texas Instruments  TPS61176EVM-566

The Texas Instruments TPS61176EVM-566 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61176 , which are multi-channel WLED drivers providing highly integrated solutions for tablet or notebook PCs, which can support single-cell battery input directly. The EVM is designed to operate from an input voltage source ranging from 2.7V-6.5V, and provides a 125mA maximum output current for 6-channel LEDs. For a single channel, there can be 10 to 12 LEDs in series if TI’s WLEDEVM-260 (WLED Load Board) is used.