Features for the TPS61178EVM-792
- Wide VIN Range: 2.7 V to 20 V
- Flexible VOUT Range: 4.5 V to 20 V
- External Frequency Sync from 200 kHz to 2.2 MHz
- Programmable Current Limit up to 10A
- Load Disconnect when Shutdown
Description for the TPS61178EVM-792
The TPS61178EVM helps to evaluate the electrical and thermal performance of the boost converter TPS61178. The components of the evaluation module are optimized for 6-V to 12-V input, 16-V output applications. The external components can be modified according to the datasheet for other operating condition.