TPS61181EVM-259

text.skipToContent text.skipToNavigation

TPS61181EVM-259

TPS61181EVM-259 Evaluation Module

$49.00

Features

  • 5 V to 24 V Input Voltage
  • Integrated 1.5 A 40 V MOSFET
  • 1.0 MHz/1.3 MHz Switching Frequency
  • Boost Output Auto-Adaptive to WLED Voltages
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sink of 25 mA
  • Up to 10 WLED in Series
  • Less Than 3% Current Matching and Accuracy
  • 100:1 PWM Brightness Dimming Range
  • Minimized Output Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • True Shutdown
  • Over Voltage Protection
  • WLED Open/Short Protection
  • Built-in Soft Start

Texas Instruments  TPS61181EVM-259

The TPS61181EVM-259 facilitates evaluation of the TPS61181 1.5 A White LED Driver for Notebooks. This IC provides a highly integrated solution for media size LCD backlight. The device has a built-in high efficiency boost regulator with integrated 1.5 A/40 V power MOSFET.