TPS61183EVM-528

text.skipToContent text.skipToNavigation

TPS61183EVM-528

Evaluation Module for TPS61183 IC

$49.00

Features

  • 4.5V to 24V input voltage
  • 38V maximum output voltage
  • Integrated 2A 40V MOSFET
  • 300 kHz to 1 MHz Programmable Switching Frequency
  • Adaptive boost output to WLED voltages
  • Small external components
  • Integrated loop compensation
  • Six current sinks of 30mA max.
  • 1.5% (typ.) current matching

Texas Instruments  TPS61183EVM-528

The TPS61183/7EVM-528 evaluation module contains Texas Instruments' either the TPS61183 or TPS61187 IC configured as a WLED power solution providing up to six independently regulated current outputs using a single inductor step-up (boost) converter. The current outputs are ideal for driving a WLED backlight in notebook/laptopcomputers. This user's guide includes EVM specifications, recommended test setup, test results, bill of materials, and a schematic diagram.