Features for the TPS61193Q1EVM
- Input voltage 4.5 to 40V
- Output voltage up to 45V
- Three LED channels
- Output curent 100 mA/channel
- Switching frequency 300 kHz to 2.2 MHz
Description for the TPS61193Q1EVM
The TPS61193Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device. The TPS61193Q1EVM uses the TPS61193-Q1 to drive up to 3 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency. Information about output voltage and current ratings of TPS61193Q1EVM can also be found in the TPS61193-Q1 datasheet. Power supply connection for the battery and test points for each signal can be found on the evaluation board. LED brightness can be controlled by external PWM signal. Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.