text.skipToContent text.skipToNavigation

TPS61194Q1EVM

TPS61194-Q1 4-Channel LED Driver for Automotive Lighting Evaluation Module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
79.0
Limit:  1

Features for the TPS61194Q1EVM

  • Input voltage 4.5 to 40V
  • Output voltage up to 45V
  • Four LED channels
  • Output current 100 mA/channel
  • Switching frequency 300 kHz to 2.2 MHz

Description for the TPS61194Q1EVM

The TPS61194Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  TPS61194Q1EVM uses the TPS61194-Q1 to drive up to 4 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency.  Information about output voltage and current ratings of TPS61194Q1EVM can also be found in the TPS61194-Q1 datasheet.  Power supply connection for the battery and test points for each signal can be found on the evaluation board.  LED brightness can be controlled by external PWM signal.  Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.