text.skipToContent text.skipToNavigation

TPS61195EVM-460

Evaluation Module for TPS61195 96 LED, 8-Channel White LED Driver for LCD Backlight

$49.00

Features

  • 4V to 24V input voltage
  • Integrated 2.5A 50V MOSFET
  • 600KHz to 1MHz Programmable switching frequency
  • Adaptive boost output to WLED voltages
  • Small external components
  • Integrated loop compensation
  • Eight current sink of 40mA
  • 2% current matching

Texas Instruments  TPS61195EVM-460

The TPS61195EVM-460 is a fully assembled and tested circuit for evaluating the TPS61195 Adjustable, 8-Channel White LED Driver IC. If LEDs are not available for connection to the evaluation module, the WLEDEVM-260 board can be ordered.