Features for the TPS61195EVM-460
- 4V to 24V input voltage
- Integrated 2.5A 50V MOSFET
- 600KHz to 1MHz Programmable switching frequency
- Adaptive boost output to WLED voltages
- Small external components
- Integrated loop compensation
- Eight current sink of 40mA
- 2% current matching
Description for the TPS61195EVM-460
The TPS61195EVM-460 is a fully assembled and tested circuit for evaluating the TPS61195 Adjustable, 8-Channel White LED Driver IC. If LEDs are not available for connection to the evaluation module, the WLEDEVM-260 board can be ordered.