text.skipToContent text.skipToNavigation

TPS61196EVM-600

WLED Driver String Evaluation Module

$49.00

Features

  • Multi-channel
  • Adaptive Boost output for LED voltage
  • Independent PWM dimming for Each String

Texas Instruments  TPS61196EVM-600

The Texas Instruments TPS61196EVM-600 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61196 , which are multi-channel WLED drivers providing highly integrated solutions for LCD TV backlight. The EVM is designed to operate from an input voltage source ranging from 10V-30 V, and provides a 787mA output current for 6-channel LEDs.