TPS61240EVM-360 TPS61240EVM-360 Evaluation Module angled board image

TPS61240EVM-360

TPS61240EVM-360 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61240EVM-360

  • Efficiency > 90% at Nominal Operating Conditions
  • Total DC Output Voltage Accuracy 5.0V±2%
  • Typical 30 µA Quiescent Current
  • Best in Class Line and Load Transient
  • Wide VIN Range From 2.3V to 5.5V
  • Output current up to 450mA
  • Automatic PFM/PWM Mode transition
  • Low Ripple Power Save Mode for Improved Efficiency at Light Loads
  • Internal Softstart, 250µs typical Start-Up time
  • 3.5MHz Typical Operating Frequency
  • Load Disconnect During Shutdown
  • Current Overload and Thermal Shutdown Protection

Description for the TPS61240EVM-360

The TPS61240EVM-260 facilitates evaluation of the TPS61240 IC. There are three circuits on the EVM:

CKT1 will demonstrate the TPS61240DRV (SON) package.

CKT2 will demonstrate the TPS61240YFF (WCSP) package in a small layout.

CKT3 will demonstrate the TPS61240YFF operating in a diode OR configuration.

Pricing

Qty Price
+