text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPS61240IDRVRQ1 ACTIVE

2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

ACTIVE custom-reels CUSTOM Custom reel may be available
Out of stock

Pricing

Qty Price (USD)
1-99 1.577
100-249 1.302
250-999 0.936
1,000+ 0.704
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
Package | Pins WSON (DRV) | 6
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS61240-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade
      • TPS61240IDRVRQ1: grade 3, –40°C to +85°C ambient operating temperature
      • TPS61240TDRVRQ1: grade 2, –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Efficiency > 90% at nominal operating conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30-µA quiescent current
  • Best in class line and load transient
  • Wide VIN range from 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM mode transition
  • Low ripple power save mode for improved efficiency at light loads
  • Internal soft start, 250 µs typical start-up time
  • 3.5-MHz typical operating frequency
  • Load disconnect during shutdown
  • Current overload and thermal shutdown protection
  • Only three surface-mount external components required (one MLCC inductor, two ceramic capacitors)
  • Total solution size < 13 mm2
  • Available in a 2 mm × 2 mm WSON package

Description for the TPS61240-Q1

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimizedfor products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion orLi-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has aninput valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, theload is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on aquasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin whenshut down. This allows for use in applications that require the regulated output bus to be drivenby another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiencyat lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solutionsize. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.

Out of stock

Pricing

Qty Price (USD)
1-99 1.577
100-249 1.302
250-999 0.936
1,000+ 0.704

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more