text.skipToContent text.skipToNavigation

TPS61252EVM-667

Evaluation Module Board for TPS61252 3.5MHz, 1.5A, 92% Efficient Step-up (Boost) Converter

$49.00

Features

  • Resistor Programmable Input Current Limit
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates the Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Double-sided, two-active-layer PCB with all components on top side
  • Active converter area of approximately 60 mm2

Texas Instruments  TPS61252EVM-667

Evaluation Module Board for 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC Converter

TPS61252EVM-667 contains the Texas Instruments 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC converter TPS61252 with an adjustable input current limit. The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications