Features for the TPS61260EVM-673
- Up to 95% Efficiency
- More than 50 mA Output Current at 3.3 V (VIN > 0.9 V)
- Input Voltage Range from 0.8 V to 4.0 V
- Fixed and Adjustable Output Voltage Options from 1.8 V to 4.0 V
- Programmable Average Output Current from 10 mA to 100 mA
- Up to 700 mA Switch Current Rating
- Power Save Mode for Improved Efficiency at Low Output Power
- Low Quiescent Current
- Dynamic Switch Current Limit
- Advanced Softstart
- Quasi Fixed Frequency Operation at 2.5 MHz
- Output Overvoltage Protection
- Load Disconnect During Shutdown
- Undervoltage Lockout
Description for the TPS61260EVM-673
This user’s guide describes the TPS6126x evaluation module (EVM) and how to perform a stand-alone evaluation to allow the EVM to interface with the system and host. The TPS61260EVM-673 converter is programmed from the factory to deliver a 3.3-Vdc output voltage for a continuous load of up to 100 mA. The boost converter can be enabled or disabled with the JP1 shunt jumper. Other options with a fixed output voltage are available.