TPS61261EVM-208 TPS61261EVM-208 Tiny Low Input Voltage Boost Converter  Evaluation Module Board top board image

TPS61261EVM-208

TPS61261EVM-208 Tiny Low Input Voltage Boost Converter Evaluation Module Board

Pricing

Qty Price
+

Features for the TPS61261EVM-208

EVM Input Voltage Range: 0.8V to 3V

Related Term:

  • Ultra Low Voltage Boost Converter

Description for the TPS61261EVM-208

Tiny Low Input Voltage Boost (Step-Up) Converter Evaluation Module Board - Step Up

This describes the characteristics, operation, and use of the Texas Instruments TPS61261 evaluation module (EVM). This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS61261 when used as an LED driver.

Pricing

Qty Price
+