Features for the TPS61280EVM-585
- Wide VIN Range from 2.3V to 4.8V
- Pass-Through Mode (35mOhm)
- 95% Efficiency at 2.7MHz operation
- I2C Programmable
Description for the TPS61280EVM-585
The TPS61280EVM-585 Evaluation Module (EVM) demonstrates the Texas Instruments TPS61280 Low-, Wide- Voltage Battery Front-End DC/DC Converter with I2C interface. The EVM converts a 2.3V to 4.8V input voltage to a programmable, regulated Voltage in the range from 2.85V to 4.40V. The output voltage can be delivered via the integrated Pass-Through Mode as well.