TPS61500EVM-369

text.skipToContent text.skipToNavigation

TPS61500EVM-369

TPS61500EVM-369 Evaluation Module

Features

  • 2.9-V to 18-V Input Voltage Range
  • 3-A, 40-V Internal Power Switch
    • Four 3-W LEDs from 5-V input
    • Eight 3-W LEDs from 12-V input
  • High Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200-kHz to 2.2-MHz
  • Programmed Soft Start
  • Analog and Pure PWM Brightness Dimming

Texas Instruments  TPS61500EVM-369

The TPS61500EVM-369 facilitates evaluation of the TPS61500 High Brightness LED Driver IC.