text.skipToContent text.skipToNavigation

TPS62007EVM-168

TPS62007 Evaluation Module

$49.00

Features

Texas Instruments  TPS62007EVM-168

The TPS62007EVM-168 is an evaluation tool for the TPS62007 95% efficient, 600-mA inductive step-down converter in MSOP-10 which can supply a fixed output voltage of 3.3V from a 3.3-V to 5.5-V input. The TPS62007EVM-168 uses a TPS62007 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.