text.skipToContent text.skipToNavigation

TPS62040EVM-229

TPS62040 Evaluation Module

$49.00

Features

Texas Instruments  TPS62040EVM-229

The TPS62040EVM-229 is an evaluation tool for the TPS62040 95% efficient, 1.2-A inductive step-down converter in MSOP-10 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62040EVM-229 uses a TPS62040 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.