text.skipToContent text.skipToNavigation

TPS62046EVM-229

TPS62046 Evaluation Module

$49.00

Features

Texas Instruments  TPS62046EVM-229

The TPS62046EVM-229 is an evaluation tool for the TPS62046 95% efficient, 1.2-A inductive step-down converter in MSOP-10 which can supply a fixed output voltage of 3.3V from a 3.3-V to 6-V input. The TPS62046EVM-229 uses a TPS62046 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.